IESNA:LM-63-2002
[TEST]P1388945
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA3C-840-U-T3BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 3xLight Square PACKAGE 80CRI 4000K FIXTURE w/ TYPE III ANGLED BACKLIGHT CONTROL
[LAMP] (42) 4000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.17A 140.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14669.2
TILT=NONE
42 -1 1 38 22 1 1 1.5000 0.5000 0.0000
1.000 1 140.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 64 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
100.8 120.1 166.7 317.8 852.6 1449.5 1999.8 2356.4 2709.1 3162.5 3740.0 4336.8 5166.2 5949.1 6607.9 7162.1 7673.7 8173.7 
8704.6 9406.1 10216.1 10979.6 11177.3 10847.9 10297.5 9669.7 9189.1 8786.0 7259.0 4736.0 2267.2 1096.8 581.3 236.4 135.6 
73.6 42.6 0.0 
100.8 124.0 166.7 310.0 790.6 1426.2 1941.7 2329.2 2709.1 3158.6 3681.8 4352.3 5139.1 5848.3 6518.8 7069.1 7576.8 8053.5 
8596.1 9274.3 10115.4 10898.2 11169.5 10840.1 10254.9 9650.3 9146.5 8724.0 7270.7 4747.6 2313.7 1096.8 585.2 228.7 131.8 
69.8 42.6 0.0 
100.8 120.1 158.9 302.3 724.7 1313.8 1902.9 2298.2 2678.1 3112.1 3631.5 4290.3 4972.4 5681.7 6266.9 6681.6 7100.1 7611.7 
8196.9 8886.8 9840.2 10937.0 11460.2 11247.0 10553.3 9863.4 9394.5 9010.8 7697.0 5228.2 2685.8 1240.2 589.1 220.9 139.5 
77.5 46.5 0.0 
100.8 120.1 151.1 259.7 624.0 1189.8 1720.8 2185.8 2585.0 3011.4 3511.3 4115.9 4747.6 5375.5 5906.4 6348.3 6646.7 7096.3 
7720.2 8503.1 9596.0 10735.5 11634.6 11681.1 11080.4 10274.3 9743.3 9390.6 8243.4 6173.9 3460.9 1573.5 693.7 251.9 139.5 
89.1 58.1 0.0 
100.8 120.1 147.3 220.9 453.4 922.4 1457.2 1992.1 2426.1 2837.0 3298.1 3871.7 4476.3 5123.6 5670.0 6142.9 6472.3 6735.8 7127.3 
7770.6 8782.1 10196.7 11533.8 12022.2 11568.7 10751.0 10239.4 9886.7 8786.0 7231.9 4658.5 2120.0 949.5 352.7 158.9 108.5 
77.5 0.0 
100.8 116.3 139.5 182.2 310.0 600.7 1089.0 1569.6 2104.5 2550.2 2972.6 3453.2 3999.6 4538.3 5162.3 5662.3 6061.5 6356.0 6573.0 
6952.9 7549.7 8627.1 10309.1 11654.0 12002.8 11196.7 10623.1 10192.9 9212.3 7836.5 5921.9 3499.7 1759.5 689.9 244.2 143.4 
104.6 0.0 
100.8 116.3 127.9 155.0 209.3 337.2 585.2 988.3 1430.1 1918.4 2391.3 2902.8 3344.7 3825.2 4348.4 4883.3 5340.6 5759.2 6073.1 
6394.8 6797.8 7433.4 8448.8 10006.8 11564.8 12107.4 11778.0 11351.7 9836.3 8165.9 6522.7 5220.5 3313.7 1565.7 635.6 
205.4 139.5 0.0 
100.8 112.4 124.0 143.4 178.3 240.3 399.2 658.9 1050.3 1461.1 1922.3 2402.9 2871.8 3344.7 3809.7 4336.8 4794.1 5263.1 5654.5 6049.8 
6456.8 6991.6 7809.4 9018.6 10700.6 11948.5 12192.7 12057.0 10743.2 8867.4 7034.2 5615.8 4046.1 2275.0 953.4 267.4 
158.9 0.0 
100.8 108.5 120.1 135.6 155.0 189.9 267.4 391.4 631.7 961.2 1352.6 1767.3 2224.6 2685.8 3170.3 3658.6 4127.5 4612.0 5073.2 5518.9 
5987.8 6542.0 7274.5 8231.8 9468.1 11006.8 11712.1 11929.1 11626.8 10220.0 8286.1 6379.3 4530.6 2953.2 1310.0 434.1 
182.2 0.0 
100.8 108.5 112.4 120.1 124.0 135.6 147.3 170.5 201.5 255.8 344.9 476.7 658.9 918.5 1220.8 1558.0 1922.3 2352.5 2813.7 3333.0 3895.0 4553.8 
5336.7 6274.6 7355.9 8510.9 9212.3 9661.9 10378.9 9999.1 8286.1 5743.7 3460.9 1817.7 763.5 224.8 147.3 0.0 
100.8 104.6 104.6 104.6 108.5 108.5 108.5 112.4 108.5 112.4 112.4 116.3 124.0 131.8 155.0 178.3 213.2 259.7 321.7 410.8 523.2 693.7 922.4 1286.7 
1883.5 2937.7 3836.9 4398.8 5193.3 4441.5 3243.9 2278.9 1499.9 775.1 224.8 54.3 15.5 0.0 
100.8 100.8 100.8 96.9 96.9 96.9 96.9 93.0 89.1 89.1 89.1 89.1 85.3 81.4 81.4 81.4 85.3 93.0 100.8 112.4 127.9 139.5 158.9 186.0 244.2 414.7 
620.1 817.8 1333.2 1414.6 999.9 608.5 352.7 162.8 65.9 27.1 11.6 0.0 
100.8 96.9 96.9 93.0 89.1 89.1 85.3 81.4 77.5 77.5 73.6 69.8 65.9 62.0 54.3 50.4 46.5 46.5 46.5 46.5 46.5 46.5 42.6 42.6 34.9 31.0 31.0 
31.0 38.8 46.5 34.9 31.0 31.0 23.3 15.5 11.6 11.6 0.0 
100.8 93.0 89.1 81.4 77.5 73.6 69.8 62.0 58.1 50.4 42.6 38.8 31.0 27.1 23.3 19.4 15.5 15.5 11.6 7.8 7.8 7.8 3.9 3.9 3.9 3.9 3.9 3.9 3.9 3.9 0.0 0.0 3.9 
3.9 7.8 7.8 7.8 0.0 
100.8 89.1 81.4 73.6 65.9 62.0 54.3 46.5 38.8 31.0 27.1 19.4 15.5 11.6 7.8 3.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.9 3.9 
7.8 7.8 0.0 
100.8 85.3 73.6 65.9 58.1 46.5 42.6 34.9 27.1 19.4 15.5 7.8 7.8 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.9 3.9 
7.8 0.0 
100.8 81.4 69.8 58.1 50.4 42.6 31.0 23.3 19.4 11.6 7.8 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.9 
3.9 0.0 
100.8 81.4 65.9 54.3 42.6 34.9 27.1 19.4 15.5 7.8 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.9 
0.0 
100.8 77.5 65.9 50.4 42.6 34.9 23.3 15.5 11.6 7.8 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
100.8 81.4 65.9 50.4 42.6 31.0 23.3 19.4 11.6 7.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
100.8 81.4 65.9 54.3 42.6 31.0 27.1 19.4 15.5 7.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
100.8 81.4 65.9 54.3 42.6 31.0 27.1 19.4 15.5 11.6 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
